Input args for ENET_MACPORT_IOCTL_SET_PREEMPT_MIN_FRAG_SIZE.
Data Fields | |
Enet_MacPort | macPort |
uint8_t | preemptMinFragSize |
Enet_MacPort EnetMacPort_SetPreemptMinFragSizeInArgs::macPort |
Port number
uint8_t EnetMacPort_SetPreemptMinFragSizeInArgs::preemptMinFragSize |
preemptMinFragSize is addFragSize as defined in IEEE 802.3br 64*(1 + addFragSize) becomes the minimum fragment size