This ethernet TSN example illustrates the usage of gPTP IEEE 802.1AS stack with ICSSG peripheral, in gPTP Bridge mode.
Please note that only ICSSG switch mode supports gPTP bridge. In this example, there are two PCs connected to EVM (DUT). One of the PC is configured as PTP master and another as PTP slave.
Yang based configuration is also supported. Currently File System is not supported, will be added in future releases.
Along with PTP traffic, application also handles non-PTP traffic in a separate RTOS task and DMA Channel. Received non-PTP packets are echoed back by the application.
EVM and PC has to connected directly as shown below using CAT6 or CAT5 cable. If there is ethernet switch placed in between, make sure the switch is gPTP capable.
ptp4l[8056.842]: selected /dev/ptp0 as PTP clock
ptp4l[8056.892]: port 1: INITIALIZING to LISTENING on INIT_COMPLETE
ptp4l[8056.892]: port 0: INITIALIZING to LISTENING on INIT_COMPLETE
ptp4l[8059.849]: port 1: link down
ptp4l[8059.849]: port 1: LISTENING to FAULTY on FAULT_DETECTED (FT_UNSPECIFIED)
ptp4l[8059.871]: selected local clock 6805ca.fffe.c87ac2 as best master
ptp4l[8059.871]: assuming the grand master role
ptp4l[8062.744]: port 1: link up
ptp4l[8062.784]: port 1: FAULTY to LISTENING on INIT_COMPLETE
ptp4l[8066.197]: port 1: LISTENING to MASTER on ANNOUNCE_RECEIPT_TIMEOUT_EXPIRES
ptp4l[8066.197]: selected local clock 6805ca.fffe.c87ac2 as best master
ptp4l[8066.197]: assuming the grand master role
ptp4l[8066.699]: port 1: new foreign master f4844c.fffe.fbc042-1
ptp4l[8068.699]: selected best master clock f4844c.fffe.fbc042
ptp4l[8068.699]: port 1: MASTER to UNCALIBRATED on RS_SLAVE
ptp4l[8069.078]: port 1: UNCALIBRATED to SLAVE on MASTER_CLOCK_SELECTED
ptp4l[8069.700]: rms 3879921009606 max 7759842019460 freq -34943 +/- 7727 delay 200 +/- 0
ptp4l[8070.700]: rms 2254 max 3442 freq -27102 +/- 3073 delay 199 +/- 0
ptp4l[8071.700]: rms 3762 max 3942 freq -20229 +/- 1002 delay 198 +/- 0
...
...
ptp4l[8087.700]: rms 9 max 15 freq -20755 +/- 7 delay 199 +/- 0
ptp4l[8088.700]: rms 7 max 11 freq -20750 +/- 5 delay 200 +/- 0
### DUT output
\code
==========================
gPTP App
==========================
Enabling clocks!
start to open driver.
Mdio_open:294
sitara-icssg: Open port 1
EnetPhy_bindDriver:1828
sitara-icssg: Open port 2
EnetPhy_bindDriver:1828
PHY 3 is alive
PHY 15 is alive
sitara-icssg: Create RX task for regular traffic
initQs() txFreePktInfoQ initialized with 8 pkts
MAC port addr: f4:84:4c:fb:c0:5c
unibase-1.1.4
INF:cbase:tilld0: has mac: F4:84:4C:FB:C0:5C
INF:cbase:tilld1: has mac: 00:00:00:00:00:00
Start: uniconf_task
sitara-icssg: default RX flow started
EnetApp_uniconfTask: dbname: NULL
INF:uconf:simpledb_open:no data is imported
INF:uconf:uc_hwal_open:
INF:cbase:cb_rawsock_open:combase-1.1.3
INF:cbase:cb_rawsock_open:dmaTxChId=-1 numRxChannels=0 dmaRxChId=-1 nTxPkts=0 nRxPkts=0 pktSize=0
INF:uconf:create_semname_with_dbname:null dbname is specified.
INF:cbase:cb_lld_task_create:alloc stack size=16384
INF:uconf:000000-211150:uniconf_main:uniconf started
EnetApp_gptpYangConfig:domain=0
INF:uconf:get_exmodid_in_db:first xl4gptp:exmodid=0
INF:uconf:create_semname_with_dbname:null dbname is specified.
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_SINGLE_CLOCK_MODE=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_USE_HW_PHASE_ADJUSTMENT=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_CLOCK_COMPUTE_INTERVAL_MSEC=100
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_FREQ_OFFSET_IIR_ALPHA_START_VALUE=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_FREQ_OFFSET_IIR_ALPHA_STABLE_VALUE=4
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_PHASE_OFFSET_IIR_ALPHA_START_VALUE=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_PHASE_OFFSET_IIR_ALPHA_STABLE_VALUE=4
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_MAX_DOMAIN_NUMBER=1
Start: gptp2d_task
EnetApp_initTsn:TSN app start done!
INF:gptp:gptpman_run:max_domains=1, max_ports=2
INF:cbase:cb_rawsock_open:combase-1.1.3
INF:cbase:cb_rawsock_open:dmaTxChId=1 numRxChannels=2 dmaRxChId=1 nTxPkts=8 nRxPkts=8 pktSize=1536
INF:cbase:rxChId 1 has owner dmaRxShared 0
INF:cbase:rxChId 3 has owner dmaRxShared 0
For ICSSG, EthType and VlanId are not used to match the packet only dest addr is used
For ICSSG, EthType and VlanId are not used to match the packet only dest addr is used
INF:cbase:cbl_query_response:tilld0 link DOWN !!!!
INF:cbase:cbl_query_response:tilld1 link DOWN !!!!
INF:cbase:tilld1: alloc mac: 70:FF:76:1E:90:E9
INF:gptp:dev:tilld0 open success
INF:gptp:dev:tilld1 open success
INF:gptp:gptpnet_init:Open lldtsync OK!
INF:gptp:IEEE1588-2019 performance monitoring disabled.
INF:uconf:ydbi_get_item_ifk3vk0:no data
INF:uconf:ydbi_get_item_ifk3vk0:no data
INF:gptp:onenet_activate:tilld0 status=0, duplex=1, speed=0Mbps
INF:uconf:ydbi_get_item_ifk3vk0:no data
INF:uconf:ydbi_get_item_ifk3vk0:no data
INF:gptp:onenet_activate:tilld1 status=0, duplex=1, speed=0Mbps
INF:ubase:GPTP_MEDIUM_ALLOC: fragsize=16 fragused/fragnum=830/921 (90%)
INF:ubase:GPTP_SMALL_ALLOC: fragsize=4 fragused/fragnum=19/71 (26%)
INF:ubase:SM_DATA_INST: fragsize=8 fragused/fragnum=2002/2002 (100%)
INF:gptp:gptpman_run:GPTPNET_INTERVAL_TIMEOUT_NSEC=125000000
INF:gptp:000000-500553:domainIndex=0, GM changed old=00:00:00:00:00:00:00:00, new=F4:84:4C:FF:FE:FB:C0:5C
INF:gptp:gptpclock_set_gmsync:gptpInstanceIndex=0, domainIndex=0, gmstate=2
INF:gptp:set_phase_offsetGM:domainIndex=0, New adjustment(New GM?)
Icssg_handleLinkUp:2585
Icssg_handleLinkUp:2585
INF:cbase:cbl_query_response:tilld0: link UP, speed=1000, duplex=1 !!!!
INF:cbase:cbl_query_response:tilld1: link UP, speed=1000, duplex=1 !!!!
INF:gptp:index=1 speed=1000, duplex=full, ptpdev=tilld0
INF:gptp:index=2 speed=1000, duplex=full, ptpdev=tilld1
WRN:gptp:000003-132482:waiting_for_pdelay_interval_timer_proc:portIndex=1, sourcePortIdentity=F4:84:4C:FF:FE:FB:C0:42, thisClock=F4:84:4C:FF:FE:FB:C0:5C, neighborPropDelay=466
INF:gptp:waiting_for_pdelay_interval_timer_proc:portIndex=1, not asCapable
INF:gptp:md_pdelay_resp_sm_recv_req:port=2, set receivedNonCMLDSPdelayReq=1
WRN:gptp:000003-253408:waiting_for_pdelay_interval_timer_proc:portIndex=2, sourcePortIdentity=F4:84:4C:FF:FE:FC:34:F0, thisClock=F4:84:4C:FF:FE:FB:C0:5C, neighborPropDelay=436
INF:gptp:waiting_for_pdelay_interval_timer_proc:portIndex=2, not asCapable
INF:gptp:md_pdelay_resp_sm_recv_req:port=1, set receivedNonCMLDSPdelayReq=1
INF:gptp:waiting_for_pdelay_interval_timer_proc:set asCapableAcrossDomains, portIndex=1
INF:gptp:set asCapable for domainIndex=0, portIndex=1
INF:gptp:000004-134133:gptpgcfg_set_asCapable:domainInde=0, portIndex=1, ascapable=1
INF:gptp:000004-141544:gm_stable:gm_unstable_proc:domainIndex=0
INF:gptp:gptpclock_set_gmsync:gptpInstanceIndex=0, domainIndex=0, gmstate=1
INF:gptp:000004-153735:gm_stable:gm_unstable_proc:domainIndex=0
INF:gptp:000004-249201:setSyncTwoStep_txSync:domainIndex=0, portIndex=1, sync gap=4250msec
INF:gptp:000004-254467:setFollowUp_txFollowUp:domainIndex=0, portIndex=1, fup gap=4257msec
INF:gptp:waiting_for_pdelay_interval_timer_proc:set asCapableAcrossDomains, portIndex=2
INF:gptp:set asCapable for domainIndex=0, portIndex=2
INF:gptp:000004-274917:gptpgcfg_set_asCapable:domainInde=0, portIndex=2, ascapable=1
INF:gptp:000004-499189:setSyncTwoStep_txSync:domainIndex=0, portIndex=2, sync gap=4500msec
INF:gptp:000004-504521:setFollowUp_txFollowUp:domainIndex=0, portIndex=2, fup gap=4507msec
INF:gptp:000004-841971:domainIndex=0, GM changed old=F4:84:4C:FF:FE:FB:C0:5C, new=F4:84:4C:FF:FE:FB:C0:42
INF:gptp:gptpclock_set_gmsync:gptpInstanceIndex=0, domainIndex=0, gmstate=0
INF:gptp:000004-855062:gm_stable:gm_unstable_proc:domainIndex=0
INF:gptp:gptpclock_set_gmsync:gptpInstanceIndex=0, domainIndex=0, gmstate=1
INF:gptp:000004-962646:setSyncTwoStep_txSync:domainIndex=0, portIndex=2, sync gap=210msec
INF:gptp:set_phase_offsetGM:domainIndex=0, New adjustment(New GM?)
INF:gptp:set_phase_offsetGM:domainIndex=0, offset adjustment, diff=-2135313174
INF:gptp:000004-981623:setFollowUp_txFollowUp:domainIndex=0, portIndex=2, fup gap=234msec
INF:gptp:set_phase_offsetGM:domainIndex=0, offset adjustment by Freq., diff=12338
INF:gptp:set_phase_offsetGM:domainIndex=0, offset adjustment by Freq., diff=12356
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 12499ppb, GMdiff=12356nsec
5.300s : CPU load = 3.31 %
INF:gptp:set_phase_offsetGM:domainIndex=0, offset adjustment by Freq., diff=10872
INF:gptp:clock_master_sync_receive:computeGmRateRatio:domainIndex=0 unstable rate=-11878ppb (timeleap_past)
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 11493ppb, GMdiff=10872nsec
INF:gptp:set_phase_offsetGM:domainIndex=0, stable
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 9514ppb, GMdiff=9444nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 2173ppb, GMdiff=8268nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 2194ppb, GMdiff=8020nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 2089ppb, GMdiff=7764nsec
INF:gptp:000005-874072:gm_stable:gm_stable_proc:domainIndex=0
INF:gptp:gptpclock_set_gmsync:gptpInstanceIndex=0, domainIndex=0, gmstate=2
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 1893ppb, GMdiff=7276nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 1988ppb, GMdiff=7067nsec
..........
..........
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 166ppb, GMdiff=7nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 184ppb, GMdiff=15nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 170ppb, GMdiff=7nsec
IFV:gptp:domainIndex=0, clock_master_sync_receive:the master clock rate to 189ppb, GMdiff=17nsec
...........