AM243x MCU+ SDK  09.02.00

Detailed Description

Access configuration for DKEK.

Parameters
subhdrMagic and size for integrity check
allowed_hostsID's of hosts allowed to use DKEK. Use TISCI_HOST_ID_ALL if any host is allowed
allow_dkek_export_tisciIf DKEK can be exported via TISCI interface to hosts. Set to 0x5A to allow.
rsvdReserved field for future use. Set to 0.

Data Fields

struct tisci_boardcfg_substructure_header subhdr
 
uint8_t allowed_hosts [MAX_NUM_DKEK_ALLOWED_HOSTS]
 
uint8_t allow_dkek_export_tisci
 
uint8_t rsvd [3]
 

Field Documentation

◆ subhdr

struct tisci_boardcfg_substructure_header tisci_boardcfg_dkek::subhdr

◆ allowed_hosts

uint8_t tisci_boardcfg_dkek::allowed_hosts[MAX_NUM_DKEK_ALLOWED_HOSTS]

◆ allow_dkek_export_tisci

uint8_t tisci_boardcfg_dkek::allow_dkek_export_tisci

◆ rsvd

uint8_t tisci_boardcfg_dkek::rsvd[3]