AM243x MCU+ SDK  09.02.00
SDL_pbistInstInfo Struct Reference

Data Fields

uint64_t PBISTRegsHiAddress
 
SDL_pbistRegspPBISTRegs
 
uint32_t numPBISTRuns
 
SDL_PBIST_config PBISTConfigRun [PBIST_MAX_NUM_RUNS]
 
uint32_t interruptNumber
 
SDL_ESM_Inst esmInst
 
uint32_t esmEventNumber
 
volatile uint32_t doneFlag
 
SDL_PBIST_configNeg PBISTNegConfigRun
 

Field Documentation

◆ PBISTRegsHiAddress

uint64_t SDL_pbistInstInfo::PBISTRegsHiAddress

◆ pPBISTRegs

SDL_pbistRegs* SDL_pbistInstInfo::pPBISTRegs

◆ numPBISTRuns

uint32_t SDL_pbistInstInfo::numPBISTRuns

◆ PBISTConfigRun

SDL_PBIST_config SDL_pbistInstInfo::PBISTConfigRun[PBIST_MAX_NUM_RUNS]

◆ interruptNumber

uint32_t SDL_pbistInstInfo::interruptNumber

◆ esmInst

SDL_ESM_Inst SDL_pbistInstInfo::esmInst

◆ esmEventNumber

uint32_t SDL_pbistInstInfo::esmEventNumber

◆ doneFlag

volatile uint32_t SDL_pbistInstInfo::doneFlag

◆ PBISTNegConfigRun

SDL_PBIST_configNeg SDL_pbistInstInfo::PBISTNegConfigRun