AM243x MCU+ SDK  09.02.00
Pcie_RegisterMsixIsrParams Struct Reference

Detailed Description

Pcie_RegisterMsixIsrParams specifies the parameters to register an ISR for MSIX.

Data Fields

Pcie_MsixIsr isr
 
void * arg
 
uint32_t intNum
 

Field Documentation

◆ isr

Pcie_MsixIsr Pcie_RegisterMsixIsrParams::isr

ISR for MSIX

◆ arg

void* Pcie_RegisterMsixIsrParams::arg

Arguements for MSIX ISR

◆ intNum

uint32_t Pcie_RegisterMsixIsrParams::intNum

Interrupt number (Note: This is not the core interrupt number. This is the PCIe MSIX interrupt number maintained independently from core interrupt. The range of interrupts is between 0 to PCIE_MAX_MSIX_IRQ - 1 ) This interrupt number should be the 5 MSB of the 32 bit MSIX data sent to RC from EP