AM243x MCU+ SDK  09.01.00
Pcie_ObAtuCfg Struct Reference

Detailed Description

Pcie_ObAtuCfg specifies the Outbound ATU configurations for PCIe.

Data Fields

uint32_t regionIndex
 
Pcie_TlpType tlpType
 
uint32_t lowerBaseAddr
 
uint32_t upperBaseAddr
 
uint32_t regionWindowSize
 
uint32_t lowerTargetAddr
 
uint32_t upperTargetAddr
 

Field Documentation

◆ regionIndex

uint32_t Pcie_ObAtuCfg::regionIndex

ATU region Index

◆ tlpType

Pcie_TlpType Pcie_ObAtuCfg::tlpType

Transaction layer packet type Pcie_TlpType

◆ lowerBaseAddr

uint32_t Pcie_ObAtuCfg::lowerBaseAddr

Lower 32bit of Base address

◆ upperBaseAddr

uint32_t Pcie_ObAtuCfg::upperBaseAddr

Upper 32bit of Base address

◆ regionWindowSize

uint32_t Pcie_ObAtuCfg::regionWindowSize

Region window size

◆ lowerTargetAddr

uint32_t Pcie_ObAtuCfg::lowerTargetAddr

Lower 32bit of Target address

◆ upperTargetAddr

uint32_t Pcie_ObAtuCfg::upperTargetAddr

Upper 32bit of Target address