AM243x MCU+ SDK  09.01.00
CpswMacPort_TsEventCfg Struct Reference

Detailed Description

Port configuration for time synchronization.

Configuration information for enabling Ethernet RX and TX time sync events in a port.

Data Fields

bool txAnnexDEn
 
bool rxAnnexDEn
 
bool txAnnexEEn
 
bool rxAnnexEEn
 
bool txAnnexFEn
 
bool rxAnnexFEn
 
bool txHostTsEn
 
EnetMacPort_VlanType txVlanType
 
EnetMacPort_VlanType rxVlanType
 
uint32_t vlanLType1
 
uint32_t vlanLType2
 
CpswMacPort_IpTsCfg commonPortIpCfg
 
uint32_t mcastType
 
uint32_t messageType
 
bool ltype2En
 
uint32_t seqIdOffset
 
uint32_t domainOffset
 

Field Documentation

◆ txAnnexDEn

bool CpswMacPort_TsEventCfg::txAnnexDEn

Enable Annex D (IPv4) TX Time Synchronization

◆ rxAnnexDEn

bool CpswMacPort_TsEventCfg::rxAnnexDEn

Enable Annex D (IPv4) RX Time Synchronization

◆ txAnnexEEn

bool CpswMacPort_TsEventCfg::txAnnexEEn

Enable Annex E (IPv6) TX Time Synchronization

◆ rxAnnexEEn

bool CpswMacPort_TsEventCfg::rxAnnexEEn

Enable Annex E (IPv6) RX Time Synchronization

◆ txAnnexFEn

bool CpswMacPort_TsEventCfg::txAnnexFEn

Enable Annex F (IEEE802.3) TX Time Synchronization

◆ rxAnnexFEn

bool CpswMacPort_TsEventCfg::rxAnnexFEn

Enable Annex F (IEEE802.3) RX Time Synchronization

◆ txHostTsEn

bool CpswMacPort_TsEventCfg::txHostTsEn

Enable Time Sync transmit host timestamp

◆ txVlanType

EnetMacPort_VlanType CpswMacPort_TsEventCfg::txVlanType

TX VLAN Type

◆ rxVlanType

EnetMacPort_VlanType CpswMacPort_TsEventCfg::rxVlanType

RX VLAN Type

◆ vlanLType1

uint32_t CpswMacPort_TsEventCfg::vlanLType1

VLAN Ltype 1 and 2 are common for both TX and RX and are valid only if txVlanType or rxVlanType is not ENET_MACPORT_VLAN_TYPE_NONE

◆ vlanLType2

uint32_t CpswMacPort_TsEventCfg::vlanLType2

VLAN Ltype 1 and 2 are common for both TX and RX and are valid only if txVlanType or rxVlanType is not ENET_MACPORT_VLAN_TYPE_NONE

◆ commonPortIpCfg

CpswMacPort_IpTsCfg CpswMacPort_TsEventCfg::commonPortIpCfg

Common configuration for Annex D (IPv4) and Annex E (IPv6)

◆ mcastType

uint32_t CpswMacPort_TsEventCfg::mcastType

Multicast type value only for Annex E (IPv6)

◆ messageType

uint32_t CpswMacPort_TsEventCfg::messageType

Message type value mask is only for Annex F (PTP)

◆ ltype2En

bool CpswMacPort_TsEventCfg::ltype2En

Ltype 2 is only for Annex F (PTP)

◆ seqIdOffset

uint32_t CpswMacPort_TsEventCfg::seqIdOffset

Time Sync sequence ID offset

◆ domainOffset

uint32_t CpswMacPort_TsEventCfg::domainOffset

Time Sync domain offset