AM243x MCU+ SDK  09.00.00

Detailed Description

TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg security configuration structure.

Parameters
hdrTISCI header
tisci_boardcfg_securityp_lowLow 32-bits of physical pointer to tisci_boardcfg security configuration struct.
tisci_boardcfg_securityp_highHigh 32-bits of physical pointer to tisci_boardcfg security configuration struct.
tisci_boardcfg_security_sizeSize of security configuration data.
tisci_boardcfg_security_devgrpDevice group for the security board configuration.

Data Fields

struct tisci_header hdr
 
uint32_t tisci_boardcfg_securityp_low
 
uint32_t tisci_boardcfg_securityp_high
 
uint16_t tisci_boardcfg_security_size
 
devgrp_t tisci_boardcfg_security_devgrp
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_board_config_security_req::hdr

◆ tisci_boardcfg_securityp_low

uint32_t tisci_msg_board_config_security_req::tisci_boardcfg_securityp_low

◆ tisci_boardcfg_securityp_high

uint32_t tisci_msg_board_config_security_req::tisci_boardcfg_securityp_high

◆ tisci_boardcfg_security_size

uint16_t tisci_msg_board_config_security_req::tisci_boardcfg_security_size

◆ tisci_boardcfg_security_devgrp

devgrp_t tisci_msg_board_config_security_req::tisci_boardcfg_security_devgrp