AM243x MCU+ SDK  09.00.00

Detailed Description

Access configuration for each OTP row.

Parameters
subhdrMagic and size for integrity check
otp_entryaccess configurations for each OTP MMR
write_host_idID of the host allowed to perform OTP write/lock operations.

Data Fields

struct tisci_boardcfg_substructure_header subhdr
 
struct tisci_boardcfg_extended_otp_entry otp_entry [MAX_NUM_EXT_OTP_MMRS]
 
uint8_t write_host_id
 

Field Documentation

◆ subhdr

struct tisci_boardcfg_substructure_header tisci_boardcfg_extended_otp::subhdr

◆ otp_entry

struct tisci_boardcfg_extended_otp_entry tisci_boardcfg_extended_otp::otp_entry[MAX_NUM_EXT_OTP_MMRS]

◆ write_host_id

uint8_t tisci_boardcfg_extended_otp::write_host_id