AM243x MCU+ SDK  09.00.00
cb_socket_lldcfg_update_t Struct Reference

Detailed Description

Structure representing the cb_socket_lldcfg_update instance.

Data Fields

const char * dev
 
uint16_t proto
 
uint16_t vlanid
 
uint32_t nTxPkts
 
uint32_t nRxPkts
 
uint32_t pktSize
 
int dmaTxChId
 
int dmaRxChId
 
bool unusedDma
 

Field Documentation

◆ dev

const char* cb_socket_lldcfg_update_t::dev

Device name to match the expected socket.

◆ proto

uint16_t cb_socket_lldcfg_update_t::proto

Protocol or ethernet type in the ethernet frame header to match the expected socket.

◆ vlanid

uint16_t cb_socket_lldcfg_update_t::vlanid

VLAN ID to match the expected socket.

◆ nTxPkts

uint32_t cb_socket_lldcfg_update_t::nTxPkts

Number of buffers allocated for transmit packets Positive value will be updated to LLDEnetCfg_t.

◆ nRxPkts

uint32_t cb_socket_lldcfg_update_t::nRxPkts

Number of buffers allocated for receive packets Positive value will be updated to LLDEnetCfg_t.

◆ pktSize

uint32_t cb_socket_lldcfg_update_t::pktSize

Transmit and receive maximum packet size. Positive value will be updated to LLDEnetCfg_t.

◆ dmaTxChId

int cb_socket_lldcfg_update_t::dmaTxChId

DMA transmit channel ID. 0 or positive value will be updated to LLDEnetCfg_t

◆ dmaRxChId

int cb_socket_lldcfg_update_t::dmaRxChId

DMA receive channel ID. 0 or positive value will be updated to LLDEnetCfg_t

◆ unusedDma

bool cb_socket_lldcfg_update_t::unusedDma

true: won't use DMA, false: use DMA