AM243x MCU+ SDK  09.00.00

Introduction

This module contains APIs to program and use the FSI module.

Files

file  fsi/v0/fsi.h
 Header file containing various enumerations, structure definitions and function declarations common for both the FSI TX and FSI RX IP.
 

Macros

#define FSI_MAX_LEN_NWORDS_DATA   ((uint16_t)0xFU)
 Maximum data length(16 words) for user/software defined data frame. More...
 
#define FSI_MAX_VALUE_USERDATA   ((uint16_t)0xFFU)
 Maximum value for user data field (8 bits) More...
 
#define FSI_MAX_VALUE_BUF_PTR_OFF   ((uint16_t)0xFU)
 Maximum value of Buffer pointer offset (4 bits) More...
 
#define FSI_CTRL_REG_KEY   ((uint16_t)0xA5U)
 Key value for writing some FSI TX/RX registers. More...
 
#define FSI_PINGTIMEOUT_ON_HWSWINIT_PING_FRAME   ((uint32_t)0x1U)
 

FSI data width

typedef uint32_t FSI_DataWidth
 Data lines used for transmit/receive operation. More...
 
#define FSI_DATA_WIDTH_1_LANE   ((uint32_t)0x0U)
 
#define FSI_DATA_WIDTH_2_LANE   ((uint32_t)0x1U)
 

Macro Definition Documentation

◆ FSI_MAX_LEN_NWORDS_DATA

#define FSI_MAX_LEN_NWORDS_DATA   ((uint16_t)0xFU)

Maximum data length(16 words) for user/software defined data frame.

◆ FSI_MAX_VALUE_USERDATA

#define FSI_MAX_VALUE_USERDATA   ((uint16_t)0xFFU)

Maximum value for user data field (8 bits)

◆ FSI_MAX_VALUE_BUF_PTR_OFF

#define FSI_MAX_VALUE_BUF_PTR_OFF   ((uint16_t)0xFU)

Maximum value of Buffer pointer offset (4 bits)

◆ FSI_CTRL_REG_KEY

#define FSI_CTRL_REG_KEY   ((uint16_t)0xA5U)

Key value for writing some FSI TX/RX registers.

◆ FSI_DATA_WIDTH_1_LANE

#define FSI_DATA_WIDTH_1_LANE   ((uint32_t)0x0U)

1 lane data width

◆ FSI_DATA_WIDTH_2_LANE

#define FSI_DATA_WIDTH_2_LANE   ((uint32_t)0x1U)

2 lane data width

◆ FSI_PINGTIMEOUT_ON_HWSWINIT_PING_FRAME

#define FSI_PINGTIMEOUT_ON_HWSWINIT_PING_FRAME   ((uint32_t)0x1U)

Ping timeout can reset and restart both on hardware or software initiated frame being sent out also based on which mode is selected

Typedef Documentation

◆ FSI_DataWidth

typedef uint32_t FSI_DataWidth

Data lines used for transmit/receive operation.