Data Fields | |
int32_t | pruicss_slicex |
int32_t | load_share |
int32_t | pos_res |
int32_t | single_turn_res |
int32_t | multi_turn_res |
int32_t | step |
uint32_t | pos_rx_bits_21_RTUPRU |
uint32_t | pos_rx_bits_21_PRU |
uint32_t | pos_rx_bits_21_TXPRU |
uint32_t | pos_rx_bits_22_RTUPRU |
uint32_t | pos_rx_bits_22_PRU |
uint32_t | pos_rx_bits_22_TXPRU |
struct flags | flags |
struct id | id |
struct sn | sn |
uint32_t | cmd_set_2_2 |
int32_t | type |
int32_t | raw_data |
int32_t | channel |
uint16_t | rx_en_cnt |
struct endat_pruss_xchg * | pruss_xchg |
int32_t | has_safety |
void * | pruss_cfg |
int32_t endat_priv::pruicss_slicex |
int32_t endat_priv::load_share |
int32_t endat_priv::pos_res |
int32_t endat_priv::single_turn_res |
int32_t endat_priv::multi_turn_res |
int32_t endat_priv::step |
uint32_t endat_priv::pos_rx_bits_21_RTUPRU |
uint32_t endat_priv::pos_rx_bits_21_PRU |
uint32_t endat_priv::pos_rx_bits_21_TXPRU |
uint32_t endat_priv::pos_rx_bits_22_RTUPRU |
uint32_t endat_priv::pos_rx_bits_22_PRU |
uint32_t endat_priv::pos_rx_bits_22_TXPRU |
struct flags endat_priv::flags |
struct id endat_priv::id |
struct sn endat_priv::sn |
uint32_t endat_priv::cmd_set_2_2 |
int32_t endat_priv::type |
int32_t endat_priv::raw_data |
int32_t endat_priv::channel |
uint16_t endat_priv::rx_en_cnt |
struct endat_pruss_xchg* endat_priv::pruss_xchg |
int32_t endat_priv::has_safety |
void* endat_priv::pruss_cfg |