AM243x MCU+ SDK  08.06.00
SDFM_CfgTrigger Struct Reference

Detailed Description

Structure defining SDFM triggered mode trigger times.

Firmware trigger fields exposed through PRU data
memory - used by driver to start sampling and
generate optional output event after receiving
input trigger

Data Fields

volatile uint32_t trig_samp_time
 
volatile uint16_t oc_prd_iep_cnt
 
volatile uint16_t nc_prd_iep_cnt
 
volatile uint16_t sample_count
 

Field Documentation

◆ trig_samp_time

volatile uint32_t SDFM_CfgTrigger::trig_samp_time

< time to start sampling after trigger input
IEP0 counts in OC sampling period

◆ oc_prd_iep_cnt

volatile uint16_t SDFM_CfgTrigger::oc_prd_iep_cnt

IEP0 counts in NC sampling period

◆ nc_prd_iep_cnt

volatile uint16_t SDFM_CfgTrigger::nc_prd_iep_cnt

OC Sample count for one NC sample

◆ sample_count

volatile uint16_t SDFM_CfgTrigger::sample_count