Data Fields | |
debugDelay_t | debugDelay [PTCP_NUM_PORTS] |
int32_t | debugDelayIndex |
int32_t | debugSyncIndex |
int32_t | maxDeltaT |
int32_t | minDeltaT |
int32_t | deltaTOutOfRange |
int32_t | maxDelay |
int32_t | minDelay |
int32_t | delayOutOfRange |
uint32_t | syncmissCounter |
debugDelay_t PN_PtcpDebug::debugDelay[PTCP_NUM_PORTS] |
Debug delay info
int32_t PN_PtcpDebug::debugDelayIndex |
Debug delay index
int32_t PN_PtcpDebug::debugSyncIndex |
Debug sync index
int32_t PN_PtcpDebug::maxDeltaT |
Debug max deltaT
int32_t PN_PtcpDebug::minDeltaT |
Debug min deltaT
int32_t PN_PtcpDebug::deltaTOutOfRange |
Debug deltaT our of range
int32_t PN_PtcpDebug::maxDelay |
Debug max delay
int32_t PN_PtcpDebug::minDelay |
Debug min delay
int32_t PN_PtcpDebug::delayOutOfRange |
Debug delay out of range
uint32_t PN_PtcpDebug::syncmissCounter |
Debug Sync Miss counter