ICSS EMAC Static Firmware Memory Map offsets. These are offsets for PRU0 and PRU1 DRAM memory.
Data Fields | |
uint32_t | versionOffset |
uint32_t | version2Offset |
uint32_t | featureOffset |
uint32_t | futureFeatureOffset |
uint32_t | statisticsOffset |
uint32_t | statisticsSize |
uint32_t | stormPreventionOffsetBC |
uint32_t | phySpeedOffset |
uint32_t | portStatusOffset |
uint32_t | portControlAddr |
uint32_t | portMacAddr |
uint32_t | rxInterruptStatusOffset |
uint32_t | stormPreventionOffsetMC |
uint32_t | stormPreventionOffsetUC |
uint32_t | p0QueueDescOffset |
uint32_t | p0ColQueueDescOffset |
uint32_t | emacTtsConfigBaseOffset |
uint32_t | interfaceMacAddrOffset |
uint32_t | colStatusAddr |
uint32_t | promiscuousModeOffset |
uint32_t ICSS_EMAC_FwStaticMmap::versionOffset |
Version offset for release 1
uint32_t ICSS_EMAC_FwStaticMmap::version2Offset |
Version offset for release 2
uint32_t ICSS_EMAC_FwStaticMmap::featureOffset |
Feature offset
uint32_t ICSS_EMAC_FwStaticMmap::futureFeatureOffset |
Offset reserved for enhance features, future use
uint32_t ICSS_EMAC_FwStaticMmap::statisticsOffset |
Statistics offset
uint32_t ICSS_EMAC_FwStaticMmap::statisticsSize |
Statistics block size
uint32_t ICSS_EMAC_FwStaticMmap::stormPreventionOffsetBC |
Storm prevention offset
uint32_t ICSS_EMAC_FwStaticMmap::phySpeedOffset |
Phy Speed Offset
uint32_t ICSS_EMAC_FwStaticMmap::portStatusOffset |
Port Status Offset
uint32_t ICSS_EMAC_FwStaticMmap::portControlAddr |
Port Control Addr offset
uint32_t ICSS_EMAC_FwStaticMmap::portMacAddr |
Port Mac Addr offset
uint32_t ICSS_EMAC_FwStaticMmap::rxInterruptStatusOffset |
RX Interrupt Status Offset
uint32_t ICSS_EMAC_FwStaticMmap::stormPreventionOffsetMC |
Storm prevention offset (multicast)
uint32_t ICSS_EMAC_FwStaticMmap::stormPreventionOffsetUC |
Storm prevention offset (unicast)
uint32_t ICSS_EMAC_FwStaticMmap::p0QueueDescOffset |
Port 0 QueueDescOffset
uint32_t ICSS_EMAC_FwStaticMmap::p0ColQueueDescOffset |
Port 0 Collision QueueDescOffset
uint32_t ICSS_EMAC_FwStaticMmap::emacTtsConfigBaseOffset |
TTS Config Base Offset
uint32_t ICSS_EMAC_FwStaticMmap::interfaceMacAddrOffset |
Interface Mac AddressrOffset
uint32_t ICSS_EMAC_FwStaticMmap::colStatusAddr |
Collision status address offset
uint32_t ICSS_EMAC_FwStaticMmap::promiscuousModeOffset |
promiscuous mode feature control offset