AM243x MCU+ SDK  08.06.00
endat_priv Struct Reference

Data Fields

int32_t pruicss_slicex
 
int32_t load_share
 
int32_t pos_res
 
int32_t single_turn_res
 
int32_t multi_turn_res
 
int32_t step
 
uint32_t pos_rx_bits_21_RTUPRU
 
uint32_t pos_rx_bits_21_PRU
 
uint32_t pos_rx_bits_21_TXPRU
 
uint32_t pos_rx_bits_22_RTUPRU
 
uint32_t pos_rx_bits_22_PRU
 
uint32_t pos_rx_bits_22_TXPRU
 
struct flags flags
 
struct id id
 
struct sn sn
 
uint32_t cmd_set_2_2
 
int32_t type
 
int32_t raw_data
 
int32_t channel
 
uint16_t rx_en_cnt
 
struct endat_pruss_xchg * pruss_xchg
 
int32_t has_safety
 
void * pruss_cfg
 

Field Documentation

◆ pruicss_slicex

int32_t endat_priv::pruicss_slicex

◆ load_share

int32_t endat_priv::load_share

◆ pos_res

int32_t endat_priv::pos_res

◆ single_turn_res

int32_t endat_priv::single_turn_res

◆ multi_turn_res

int32_t endat_priv::multi_turn_res

◆ step

int32_t endat_priv::step

◆ pos_rx_bits_21_RTUPRU

uint32_t endat_priv::pos_rx_bits_21_RTUPRU

◆ pos_rx_bits_21_PRU

uint32_t endat_priv::pos_rx_bits_21_PRU

◆ pos_rx_bits_21_TXPRU

uint32_t endat_priv::pos_rx_bits_21_TXPRU

◆ pos_rx_bits_22_RTUPRU

uint32_t endat_priv::pos_rx_bits_22_RTUPRU

◆ pos_rx_bits_22_PRU

uint32_t endat_priv::pos_rx_bits_22_PRU

◆ pos_rx_bits_22_TXPRU

uint32_t endat_priv::pos_rx_bits_22_TXPRU

◆ flags

struct flags endat_priv::flags

◆ id

struct id endat_priv::id

◆ sn

struct sn endat_priv::sn

◆ cmd_set_2_2

uint32_t endat_priv::cmd_set_2_2

◆ type

int32_t endat_priv::type

◆ raw_data

int32_t endat_priv::raw_data

◆ channel

int32_t endat_priv::channel

◆ rx_en_cnt

uint16_t endat_priv::rx_en_cnt

◆ pruss_xchg

struct endat_pruss_xchg* endat_priv::pruss_xchg

◆ has_safety

int32_t endat_priv::has_safety

◆ pruss_cfg

void* endat_priv::pruss_cfg