This structure is used for Process Data input. More...
#include <IOLM_SMI_Types.h>
Data Fields | |
INT16U | u16ArgBlockID |
Big endian. | |
INT8U | u8PQI |
Process Data qualifier. | |
INT8U | u8InputDataLength |
Input data length in bytes. | |
INT8U | au8Data [32] |
32 bytes. | |
This structure is used for Process Data input.
The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_PDIn = 0x1001.