AM243x MCU+ SDK  08.05.00

Introduction

DMSC controls the power management, security and resource management of the device.

Data Structures

struct  tisci_msg_proc_request_req
 This file contains: More...
 
struct  tisci_msg_proc_request_resp
 Request for physical processor control response. More...
 
struct  tisci_msg_proc_release_req
 Release physical processor control request. More...
 
struct  tisci_msg_proc_release_resp
 Release physical processor control response. More...
 
struct  tisci_msg_proc_handover_req
 Request to handover control of a processor to another host if permitted. More...
 
struct  tisci_msg_proc_handover_resp
 Response to handover of control of a processor to another host if permitted. More...
 
struct  tisci_msg_proc_set_config_req
 Processor Boot Configuration. More...
 
struct  tisci_msg_proc_set_config_resp
 Response to Processor Boot Configuration message. More...
 
struct  tisci_msg_proc_set_control_req
 Optional processor specific message for sequence control. More...
 
struct  tisci_msg_proc_set_control_resp
 Response to optional processor specific message for sequence control. More...
 
struct  tisci_msg_proc_auth_boot_req
 Authenticate and start image. More...
 
struct  tisci_msg_proc_auth_boot_resp
 Response to authenticate and start image request. More...
 
struct  tisci_msg_proc_get_status_req
 Processor Status request. More...
 
struct  tisci_msg_proc_get_status_resp
 Processor Status Response. More...
 
struct  tisci_msg_proc_status_wait_req
 Processor Status Wait. More...
 
struct  tisci_msg_proc_status_wait_resp
 Processor Status Wait Response. More...
 

Functions

struct tisci_msg_proc_request_req __attribute__ ((__packed__))
 

Macros

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_EN   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_NIDEN   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPIDEN   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPNIDEN   (0x00000008U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_AARCH32   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_EN   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_NIDEN   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_LOCKSTEP   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TEINIT   (0x00000200U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_NMFI_EN   (0x00000400U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TCM_RSTBASE   (0x00000800U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_BTCM_EN   (0x00001000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_ATCM_EN   (0x00002000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_MEM_INIT_DIS   (0x00004000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_SINGLE_CORE   (0x00008000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_MASK   (0x0000000FU)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_SHIFT   (0x00000000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_1   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_2   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_3   (0x00000003U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_4   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_5   (0x00000005U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_MASK   (0x000000F0U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_SHIFT   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_2   (0x00000020U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_3   (0x00000030U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_4   (0x00000040U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_5   (0x00000050U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_MASK   (0x00000007U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_SHIFT   (0x00000000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV2   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV3   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV4   (0x00000003U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_EN   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_NIDEN   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_HSM_DBG_EN   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_ACINACTM   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_AINACTS   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_L2FLUSHREQ   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_CORE_HALT   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_LPSC   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_RESET   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_HSM_M4_RESET   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFE   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFI   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_L2F_DONE   (0x00000010U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_STANDBYWFIL2   (0x00000020U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFE   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFI   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_CLK_GATED   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_LOCKSTEP_PERMITTED   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_SINGLECORE_ONLY   (0x00000200U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFE   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFI   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_M4F_WFI   (0x00000002U)
 

Macro Definition Documentation

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_EN   (0x00000001U)

ARMV8 Invasive debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_NIDEN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_NIDEN   (0x00000002U)

ARMV8 Non-Invasive debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPIDEN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPIDEN   (0x00000004U)

ARMV8 Secure invasive Debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPNIDEN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPNIDEN   (0x00000008U)

ARMV8 Secure Non-invasive Debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_AARCH32

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_AARCH32   (0x00000100U)

ARMV8 AARCH32

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_EN   (0x00000001U)

R5 Invasive debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_NIDEN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_NIDEN   (0x00000002U)

R5 Non-Invasive debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_LOCKSTEP

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_LOCKSTEP   (0x00000100U)

R5 Lockstep

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TEINIT

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TEINIT   (0x00000200U)

R5 Exception handling state at reset

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_NMFI_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_NMFI_EN   (0x00000400U)

R5 Enable Core Non-Maskable Fast Interrupts

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TCM_RSTBASE

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TCM_RSTBASE   (0x00000800U)

R5 Core A/BTCM Reset Base address Indicator

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_BTCM_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_BTCM_EN   (0x00001000U)

R5 Enable Core BTCM RAM at reset

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_ATCM_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_ATCM_EN   (0x00002000U)

R5 Enable Core ATCM RAM at reset

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_MEM_INIT_DIS

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_MEM_INIT_DIS   (0x00004000U)

R5 Disables SRAM initialization (TCM, etc) at reset

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_SINGLE_CORE

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_SINGLE_CORE   (0x00008000U)

R5 Single / Dual CPU Mode 0 = Both CPUs are enabled, 1 = CPU1 Core is disabled

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_MASK

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_MASK   (0x0000000FU)

L2_PIPELINE_LATENCY_VALUES shifted mask for config

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_SHIFT

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_SHIFT   (0x00000000U)

L2_PIPELINE_LATENCY_VALUES bit shift for config

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_1

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_1   (0x00000001U)

L2_PIPELINE_LATENCY_VALUES Latency of 1

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_2

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_2   (0x00000002U)

L2_PIPELINE_LATENCY_VALUES Latency of 2

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_3

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_3   (0x00000003U)

L2_PIPELINE_LATENCY_VALUES Latency of 3

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_4

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_4   (0x00000004U)

L2_PIPELINE_LATENCY_VALUES Latency of 4

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_5

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_5   (0x00000005U)

L2_PIPELINE_LATENCY_VALUES Latency of 5

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_MASK

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_MASK   (0x000000F0U)

L2_ACCESS_LATENCY_VALUE shifted mask for config

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_SHIFT

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_SHIFT   (0x00000004U)

L2_ACCESS_LATENCY_VALUE bit shift for config

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_2

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_2   (0x00000020U)

L2_ACCESS_LATENCY_VALUE Latency of 2

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_3

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_3   (0x00000030U)

L2_ACCESS_LATENCY_VALUE Latency of 3

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_4

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_4   (0x00000040U)

L2_ACCESS_LATENCY_VALUE Latency of 4

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_5

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_5   (0x00000050U)

L2_ACCESS_LATENCY_VALUE Latency of 5

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_MASK

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_MASK   (0x00000007U)

SSCLK_MODE_DIV_CLK_MODE_VALUE shifted mask for config

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_SHIFT

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_SHIFT   (0x00000000U)

SSCLK_MODE_DIV_CLK_MODE_VALUE bit shift for config

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV2

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV2   (0x00000001U)

SSCLK_MODE_DIV_CLK_MODE_VALUE Div2 clock mode.

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV3

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV3   (0x00000002U)

SSCLK_MODE_DIV_CLK_MODE_VALUE Div3 clock mode.

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV4

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV4   (0x00000003U)

SSCLK_MODE_DIV_CLK_MODE_VALUE Div4 clock mode.

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_EN   (0x00000001U)

M4F Invasive debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_NIDEN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_NIDEN   (0x00000002U)

M4F Non-Invasive debug

◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_HSM_DBG_EN

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_HSM_DBG_EN   (0x00000004U)

HSM M4F Debug Enable

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_ACINACTM

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_ACINACTM   (0x00000001U)

ARMV8 ACINACTM control: with the primary core of cluster

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_AINACTS

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_AINACTS   (0x00000002U)

ARMV8 AINACTS control: with primary core of cluster

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_L2FLUSHREQ

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_L2FLUSHREQ   (0x00000100U)

ARMV8 SoC L2FLUSHREQ control: with primary core of cluster

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_CORE_HALT

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_CORE_HALT   (0x00000001U)

R5 Core Halt

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_LPSC

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_LPSC   (0x00000002U)

R5F Processor LPSC Control

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_RESET

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_RESET   (0x00000004U)

R5F Processor Reset Control

◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_HSM_M4_RESET

#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_HSM_M4_RESET   (0x00000001U)

HSM M4 Processor Reset Control

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFE

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFE   (0x00000001U)

ARMV8 Set if the core is in WFE state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFI

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFI   (0x00000002U)

ARMV8 Set if the core is in WFI state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_L2F_DONE

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_L2F_DONE   (0x00000010U)

ARMV8 L2 Hardware Flush complete

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_STANDBYWFIL2

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_STANDBYWFIL2   (0x00000020U)

ARMV8 STANDBYWFIL2 WFI achieved

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFE

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFE   (0x00000001U)

R5 Set if the core is in WFE state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFI

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFI   (0x00000002U)

R5 Set if the core is in WFI state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_CLK_GATED

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_CLK_GATED   (0x00000004U)

R5 Core Clock Stopped due to WFI or WFE state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_LOCKSTEP_PERMITTED

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_LOCKSTEP_PERMITTED   (0x00000100U)

R5 Is Lockstep configuration permitted

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_SINGLECORE_ONLY

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_SINGLECORE_ONLY   (0x00000200U)

R5 Single Core configuration Only Efuse setting

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFE

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFE   (0x00000001U)

C7x Set if the core is in WFE state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFI

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFI   (0x00000002U)

C7x Set if the core is in WFI state

◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_M4F_WFI

#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_M4F_WFI   (0x00000002U)

M4F Set if the core is in WFI state

Function Documentation

◆ __attribute__()

struct tisci_msg_proc_request_req __attribute__ ( (__packed__)  )