uint8_t EC_SLV_APP_setValueToMaster | ( | void * | pApplicationCtxt_p, |
uint16_t | index_p, | ||
uint8_t | subindex_p, | ||
uint32_t | size_p, | ||
uint16_t MBXMEM * | pData_p, | ||
uint8_t | completeAccess_p | ||
) |
Write Process data (CoE) callback.
[in] | pApplicationCtxt_p | application instance |
[in] | index_p | object index |
[in] | subindex_p | object subIndex |
[in] | size_p | size of data buffer |
[in] | pData_p | buffer to be read from |
[in] | completeAccess_p | using complete access |