| ▼PROFINET API | |
| ▼Physical Device API | |
| Physical Device Error Codes | |
| ▼Ethernet Interface API | |
| Ethernet Interface Error Codes | |
| ▼Simple Network Management Protocol | |
| Simple Network Management Protocol Error Codes | |
| ▼PROFINET Device API | |
| PROFINET Device Error Codes | |
| ▼Identification & Maintenance API | |
| Identification & Maintenance Error Codes | |
| PROFINET Library Configuration, Limits and Settings | PROFINET Library is been provided in different configurations in order to reduce the overhead of occupied and not used memory allocated by default. The Configuartion and Limits set you can read back here as a reference |