Build date: 01272022
| Platform | Supported Devices | Supported Boards |
| AM243x | AM2431 AM2432 AM2434 | AM243x LaunchPad AM243x EVM |
| Title | Description | Size | |
|---|---|---|---|
| MCU PLUS SDK Installer | |||
| mcu_plus_sdk_am243x_08_02_00_12-windows-x64-installer.exe | MCU PLUS SDK Windows Installer | 78956K | |
| mcu_plus_sdk_am243x_08_02_00_12-linux-x64-installer.run | MCU PLUS SDK Linux Installer | 78672K | |
| MCU PLUS SDK Documentation | |||
| Documentation | Documentation - START HERE | ||
| mcu_plus_sdk_am243x_08_02_00_12_docs_only.tar.xz | Documentation Only Package | 36028K | |
| MCU PLUS SDK Dependent Packages | |||
| CCS Download Home Page | Download CCS 11.0.0 Version for Windows or Linux | ||
| SYSCONFIG Download Home Page | Download SYSCONFIG 1.10.0_2163 Version for Windows or Linux | ||
| Checksums | |||
| md5sum.txt | MD5 Checksums | 4K | |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.