AM243x MCU+ SDK  08.01.00
SA2UL_ContextObject Struct Reference

Data Fields

SA2UL_SecCtx secCtx
 
uint8_t res [32]
 
uint8_t secCtxId
 
SA2UL_Handle handle
 
SA2UL_ContextParams ctxPrms
 
uint32_t totalLengthInByes
 
uint8_t computedHash [SA2UL_MAX_HASH_SIZE_BYTES]
 
uint32_t computationStatus
 
uint32_t txBytesCnt
 
uint32_t rxBytesCnt
 
uint32_t sa2ulErrCnt
 

Field Documentation

◆ secCtx

SA2UL_SecCtx SA2UL_ContextObject::secCtx

◆ res

uint8_t SA2UL_ContextObject::res[32]

◆ secCtxId

uint8_t SA2UL_ContextObject::secCtxId

◆ handle

SA2UL_Handle SA2UL_ContextObject::handle

◆ ctxPrms

SA2UL_ContextParams SA2UL_ContextObject::ctxPrms

SA2UL secure parameter as provided by user

◆ totalLengthInByes

uint32_t SA2UL_ContextObject::totalLengthInByes

◆ computedHash

uint8_t SA2UL_ContextObject::computedHash[SA2UL_MAX_HASH_SIZE_BYTES]

◆ computationStatus

uint32_t SA2UL_ContextObject::computationStatus

◆ txBytesCnt

uint32_t SA2UL_ContextObject::txBytesCnt

◆ rxBytesCnt

uint32_t SA2UL_ContextObject::rxBytesCnt

◆ sa2ulErrCnt

uint32_t SA2UL_ContextObject::sa2ulErrCnt