#include <ecSlvCiA402.h>
Data Fields | |
uint32_t | selectedPruInstance |
void * | mainThreadHandle |
void * | loopThreadHandle |
void * | gpioHandle |
void * | remoteHandle |
void * | ioexpLedHandle |
int32_t | msec |
int32_t | trigger |
uint8_t | state |
uint8_t | rsvd [3] |
clock_t | prev |
clock_t | diff |
EC_API_SLV_SCoE_Object_t * | ptRecObjOut |
EC_API_SLV_SCoE_Object_t * | pt2002RecObj |
EC_API_SLV_SCoE_Object_t * | pt2007RecObj |
EC_API_SLV_SCoE_Object_t * | pt200FRecObj |
EC_API_SLV_SPdo_t * | ptRxPdo1600 |
EC_API_SLV_SPdo_t * | ptRxPdo1601 |
EC_API_SLV_SPdo_t * | ptTxPdo1A00 |
EC_API_SLV_SPdo_t * | ptTxPdo1A01 |
EC_API_SLV_SHandle_t * | ptEcSlvApi |
EC_API_SLV_SPdo_t * | ptRxPdo1602 |
EC_API_SLV_SPdo_t * | ptTxPdo1A02 |