AM243x MCU+ SDK  08.01.00
t_mdio_params Struct Reference

Detailed Description

Struct for MDIO initialization parameters.

Data Fields

uint16_t clkdiv
 
uint8_t addr0
 
uint8_t addr1
 
uint8_t link0pol
 
uint8_t link1pol
 
uint8_t enhancedlink_enable
 

Field Documentation

◆ clkdiv

uint16_t t_mdio_params::clkdiv

MDIO clkdiv. MDIO clock = 200/(clkdiv+1)

◆ addr0

uint8_t t_mdio_params::addr0

Address of the PHY hooked to PRU-ICSS MII0

◆ addr1

uint8_t t_mdio_params::addr1

Address of the PHY hooked to PRU-ICSS MII1

◆ link0pol

uint8_t t_mdio_params::link0pol

◆ link1pol

uint8_t t_mdio_params::link1pol

◆ enhancedlink_enable

uint8_t t_mdio_params::enhancedlink_enable

Enable enhanced link detection using MII RXLINK and TLK110 enhanced link detection features