AM243x MCU+ SDK  08.01.00

Detailed Description

MMCSD instance attributes - used during init time.

Data Fields

uint32_t ctrlBaseAddr
 
uint32_t ssBaseAddr
 
uint32_t inputClkFreq
 
uint32_t outputClkFreq
 
uint32_t enableDma
 
uint32_t intrEnable
 
uint32_t intrNum
 
uint32_t eventId
 
uint32_t cardType
 
uint32_t busWidth
 
uint32_t supportedModes
 
uint32_t busVoltage
 
uint32_t isHS
 
uint32_t phyType
 
uint32_t tuningType
 

Field Documentation

◆ ctrlBaseAddr

uint32_t MMCSD_Attrs::ctrlBaseAddr

MMCSD Host control registers base address

◆ ssBaseAddr

uint32_t MMCSD_Attrs::ssBaseAddr

MMCSD subsystem registers base address

◆ inputClkFreq

uint32_t MMCSD_Attrs::inputClkFreq

Module input clock frequency

◆ outputClkFreq

uint32_t MMCSD_Attrs::outputClkFreq

Module output clock frequency

◆ enableDma

uint32_t MMCSD_Attrs::enableDma

DMA enable

◆ intrEnable

uint32_t MMCSD_Attrs::intrEnable

Module interrupt enable

◆ intrNum

uint32_t MMCSD_Attrs::intrNum

Module interrupt vector

◆ eventId

uint32_t MMCSD_Attrs::eventId

Module interrupt event ID

◆ cardType

uint32_t MMCSD_Attrs::cardType

Type of card

◆ busWidth

uint32_t MMCSD_Attrs::busWidth

Supported bus width

◆ supportedModes

uint32_t MMCSD_Attrs::supportedModes

Supported bus width

◆ busVoltage

uint32_t MMCSD_Attrs::busVoltage

Supported bus voltages

◆ isHS

uint32_t MMCSD_Attrs::isHS

Is high speed supported

◆ phyType

uint32_t MMCSD_Attrs::phyType

HW or SW PHY

◆ tuningType

uint32_t MMCSD_Attrs::tuningType

Manual SW tuning or auto HW tuning for SDR104/HS200/HS400 modes