Go to the source code of this file.
Data Structures | |
struct | CacheP_Config |
Cache config structure, this used by SysConfig and not to be used by end-users directly. More... | |
Enumerations | |
enum | CacheP_Type { CacheP_TYPE_L1P = (0x0001u), CacheP_TYPE_L1D = (0x0002u), CacheP_TYPE_L2P = (0x0004u), CacheP_TYPE_L2D = (0x0008u), CacheP_TYPE_L1 = (CacheP_TYPE_L1P|CacheP_TYPE_L1D), CacheP_TYPE_L2 = (CacheP_TYPE_L2P|CacheP_TYPE_L2D), CacheP_TYPE_ALLP = (CacheP_TYPE_L1P|CacheP_TYPE_L2P), CacheP_TYPE_ALLD = (CacheP_TYPE_L1D|CacheP_TYPE_L2D), CacheP_TYPE_ALL = (CacheP_TYPE_L1|CacheP_TYPE_L2) } |
Cache type. More... | |
Functions | |
void | CacheP_enable (uint32_t type) |
Cache enable. More... | |
void | CacheP_disable (uint32_t type) |
Cache disable. More... | |
uint32_t | CacheP_getEnabled () |
Get cache enabled bits. More... | |
void | CacheP_wbAll (uint32_t type) |
Cache writeback for full cache. More... | |
void | CacheP_wbInvAll (uint32_t type) |
Cache writeback and invalidate for full cache. More... | |
void | CacheP_wb (void *addr, uint32_t size, uint32_t type) |
Cache writeback for a specified region. More... | |
void | CacheP_inv (void *addr, uint32_t size, uint32_t type) |
Cache invalidate for a specified region. More... | |
void | CacheP_wbInv (void *addr, uint32_t size, uint32_t type) |
Cache writeback and invalidate for a specified region. More... | |
void | CacheP_init () |
Initialize Cache sub-system, called by SysConfig, not to be called by end users. More... | |