![]() |
![]() |
|
RadioTestLibrary
1.34.0
|
#include <QtCore>#include "fpl_common.h"

Go to the source code of this file.
Data Structures | |
| struct | EraseInfo_t |
This structure is used as input to RTLDevice::eraseFlash(). More... | |
| struct | ProgramInfo_t |
This structure is used as input to RTLDevice::programFlash() and RTLDevice::verifyFlash(). More... | |
| class | RTLFlashHandler |
Macros | |
| #define | DONT_CHANGE_TEST_STATE false |
Enumerations | |
| enum | RTL_ERASE_TYPE { ET_ERASE_ALL, ET_ERASE_ALL_FORCED, ET_ERASE_PAGE_RANGE, ET_ERASE_PAGES_IN_SOURCE } |
| enum | RTL_PROGRAM_TYPE { PT_PROGRAM_PAGES_IN_SOURCE, PT_PROGRAM_EXLUDE_PAGES, PT_PROGRAM_EXLUDE_PAGES_FILLED_WITH } |
| enum | CM3_CPU_REGISTERS { CM3_CPU_REG_R0 = 512, CM3_CPU_REG_R1 = 1 + 512, CM3_CPU_REG_R2 = 2 + 512, CM3_CPU_REG_R3 = 3 + 512, CM3_CPU_REG_R4 = 4 + 512, CM3_CPU_REG_R5 = 5 + 512, CM3_CPU_REG_R6 = 6 + 512, CM3_CPU_REG_R7 = 7 + 512, CM3_CPU_REG_R8 = 8 + 512, CM3_CPU_REG_R9 = 9 + 512, CM3_CPU_REG_R10 = 10 + 512, CM3_CPU_REG_R11 = 11 + 512, CM3_CPU_REG_R12 = 12 + 512, CM3_CPU_REG_R13 = 13 + 512, CM3_CPU_REG_R14 = 14 + 512, CM3_CPU_REG_R15 = 15 + 512, CM3_CPU_REG_R13MSP = 17 + 512 } |
| The XDS debug interface uses an offset of 512 to address the CPU registers. More... | |
| #define DONT_CHANGE_TEST_STATE false |
| enum RTL_ERASE_TYPE |
| enum RTL_PROGRAM_TYPE |
| enum CM3_CPU_REGISTERS |
The XDS debug interface uses an offset of 512 to address the CPU registers.