![]() |
0.01.00
|
This file includes definitions for MPL. More...
#include "openthread-core-config.h"#include <openthread/types.h>#include "common/locator.hpp"#include "common/message.hpp"#include "common/timer.hpp"#include "net/ip6_headers.hpp"Go to the source code of this file.
Classes | |
| class | ot::Ip6::OptionMpl |
| This class implements MPL header generation and parsing. More... | |
| class | ot::Ip6::MplSeedEntry |
| This class represents an MPL's Seed Set entry. More... | |
| class | ot::Ip6::MplBufferedMessageMetadata |
| This class represents metadata required for MPL retransmissions. More... | |
| class | ot::Ip6::Mpl |
| This class implements MPL message processing. More... | |
Namespaces | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
This file includes definitions for MPL.