![]() |
0.01.00
|
This file includes definitions for the DNS client. More...
#include "openthread-core-config.h"#include <openthread/dns.h>#include <openthread/types.h>#include "common/message.hpp"#include "common/timer.hpp"#include "net/dns_headers.hpp"#include "net/ip6.hpp"#include "net/netif.hpp"Go to the source code of this file.
Classes | |
| class | ot::Dns::QueryMetadata |
| This class implements metadata required for DNS retransmission. More... | |
| class | ot::Dns::Client |
| This class implements DNS client. More... | |
Namespaces | |
| ot::Dns | |
| This namespace includes definitions for DNS. | |
Variables | |
| OT_TOOL_PACKED_BEGIN class ot::Dns::QueryMetadata | ot::Dns::OT_TOOL_PACKED_END |
This file includes definitions for the DNS client.