![]() |
0.01.00
|
This file includes definitions for 6LoWPAN header compression. More...
#include "openthread-core-config.h"#include "common/locator.hpp"#include "common/message.hpp"#include "mac/mac_frame.hpp"#include "net/ip6.hpp"#include "net/ip6_address.hpp"Go to the source code of this file.
Classes | |
| struct | ot::Lowpan::Context |
| This structure represents a LOWPAN_IPHC Context. More... | |
| class | ot::Lowpan::Lowpan |
| This class implements LOWPAN_IPHC header compression. More... | |
| class | ot::Lowpan::MeshHeader |
| This class implements Mesh Header generation and processing. More... | |
| class | ot::Lowpan::FragmentHeader |
| This class implements Fragment Header generation and parsing. More... | |
Namespaces | |
| ot::Lowpan | |
| This namespace includes definitions for 6LoWPAN message processing. | |
Variables | |
| OT_TOOL_PACKED_BEGIN class ot::Lowpan::MeshHeader | ot::Lowpan::OT_TOOL_PACKED_END |
This file includes definitions for 6LoWPAN header compression.