![]() |
0.01.00
|
This file includes definitions for DHCPv6 Service. More...
Go to the source code of this file.
Classes | |
| class | ot::Dhcp6::Dhcp6Header |
| This class implements DHCPv6 header. More... | |
| class | ot::Dhcp6::Dhcp6Option |
| This class implements DHCPv6 option. More... | |
| class | ot::Dhcp6::ClientIdentifier |
| class | ot::Dhcp6::ServerIdentifier |
| class | ot::Dhcp6::IaNa |
| class | ot::Dhcp6::IaAddress |
| class | ot::Dhcp6::ElapsedTime |
| class | ot::Dhcp6::StatusCode |
| class | ot::Dhcp6::RapidCommit |
Typedefs | |
| typedef enum ot::Dhcp6::Type | ot::Dhcp6::Type |
| DHCPv6 Message Types. More... | |
| typedef enum ot::Dhcp6::Code | ot::Dhcp6::Code |
| DHCPv6 Option Codes. More... | |
| typedef enum ot::Dhcp6::DuidType | ot::Dhcp6::DuidType |
| Duid Type. More... | |
| typedef enum ot::Dhcp6::Status | ot::Dhcp6::Status |
| Status Code. More... | |
Enumerations | |
| enum | { kDhcpClientPort = 546, kDhcpServerPort = 547, kTransactionIdSize = 3, kLinkLayerAddressLen = 8, kHardwareTypeEui64 = 27 } |
| DHCPv6 constant. More... | |
| enum | ot::Dhcp6::Type { kTypeSolicit = 1, kTypeAdvertise = 2, kTypeRequest = 3, kTypeConfirm = 4, kTypeRenew = 5, kTypeRebind = 6, kTypeReply = 7, kTypeRelease = 8, kTypeDecline = 9, kTypeReconfigure = 10, kTypeInformationRequest = 11, kTypeRelayForward = 12, kTypeRelayReply = 13, kTypeLeaseQuery = 14, kTypeLeaseQueryReply = 15 } |
| DHCPv6 Message Types. More... | |
| enum | ot::Dhcp6::Code { kOptionClientIdentifier = 1, kOptionServerIdentifier = 2, kOptionIaNa = 3, kOptionIaTa = 4, kOptionIaAddress = 5, kOptionRequestOption = 6, kOptionPreference = 7, kOptionElapsedTime = 8, kOptionRelayMessage = 9, kOptionAuthentication = 11, kOptionServerUnicast = 12, kOptionStatusCode = 13, kOptionRapidCommit = 14, kOptionUserClass = 15, kOptionVendorClass = 16, kOptionVendorSpecificInformation = 17, kOptionInterfaceId = 18, kOptionReconfigureMessage = 19, kOptionReconfigureAccept = 20, kOptionLeaseQuery = 44, kOptionClientData = 45, kOptionClientLastTransactionTime = 46 } |
| DHCPv6 Option Codes. More... | |
| enum | ot::Dhcp6::DuidType { kDuidLLT = 1, kDuidEN = 2, kDuidLL = 3 } |
| Duid Type. More... | |
| enum | ot::Dhcp6::Status { kStatusSuccess = 0, kStatusUnspecFail = 1, kStatusNoAddrsAvail = 2, kStatusNoBinding = 3, kStatusNotOnLink = 4, kStatusUseMulticast = 5, kUnknownQueryType = 7, kMalformedQuery = 8, kNotConfigured = 9, kNotAllowed = 10 } |
| Status Code. More... | |
Variables | |
| OT_TOOL_PACKED_BEGIN class ot::Dhcp6::Dhcp6Header | ot::Dhcp6::OT_TOOL_PACKED_END |
This file includes definitions for DHCPv6 Service.