![]() |
0.01.00
|
This file includes definitions for IPv6 addresses. More...
#include "openthread-core-config.h"#include "utils/wrap_stdint.h"#include <openthread/types.h>#include "mac/mac_frame.hpp"Go to the source code of this file.
Classes | |
| class | ot::Ip6::Address |
| This class implements an IPv6 address object. More... | |
Namespaces | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
This file includes definitions for IPv6 addresses.