![]() |
0.01.00
|
This file includes definitions for CoAP client and server functionality. More...
#include "openthread-core-config.h"#include <openthread/coap.h>#include "coap/coap_header.hpp"#include "common/debug.hpp"#include "common/locator.hpp"#include "common/message.hpp"#include "common/timer.hpp"#include "net/ip6.hpp"#include "net/netif.hpp"#include "net/udp6.hpp"Go to the source code of this file.
Classes | |
| class | ot::Coap::CoapMetadata |
| This class implements metadata required for CoAP retransmission. More... | |
| class | ot::Coap::Resource |
| This class implements CoAP resource handling. More... | |
| class | ot::Coap::EnqueuedResponseHeader |
| This class implements metadata required for caching CoAP responses. More... | |
| class | ot::Coap::ResponsesQueue |
| This class caches CoAP responses to implement message deduplication. More... | |
| class | ot::Coap::CoapBase |
| This class implements the common base for CoAP client and server. More... | |
| class | ot::Coap::Coap |
| This class implements the CoAP client and server. More... | |
Namespaces | |
| ot::Coap | |
| This namespace includes definitions for CoAP. | |
Variables | |
| OT_TOOL_PACKED_BEGIN class ot::Coap::CoapMetadata | ot::Coap::OT_TOOL_PACKED_END |
This file includes definitions for CoAP client and server functionality.