![]() |
0.01.00
|
This file includes definitions for Thread EID-to-RLOC mapping and caching. More...
#include "openthread-core-config.h"#include <openthread/types.h>#include "coap/coap.hpp"#include "common/locator.hpp"#include "common/timer.hpp"#include "mac/mac.hpp"#include "net/icmp6.hpp"#include "net/udp6.hpp"Go to the source code of this file.
Classes | |
| class | ot::AddressResolver |
| This class implements the EID-to-RLOC mapping and caching. More... | |
This file includes definitions for Thread EID-to-RLOC mapping and caching.