![]() |
0.01.00
|
This file includes the platform abstraction for the debug log service. More...
Go to the source code of this file.
Macros | |
| #define | OT_LOG_LEVEL_NONE 0 |
| Log levels. More... | |
| #define | OT_LOG_LEVEL_CRIT 1 |
| Critical. | |
| #define | OT_LOG_LEVEL_WARN 2 |
| Warning. | |
| #define | OT_LOG_LEVEL_INFO 3 |
| Info. | |
| #define | OT_LOG_LEVEL_DEBG 4 |
| Debug. | |
Functions | |
| void | otPlatLog (otLogLevel aLogLevel, otLogRegion aLogRegion, const char *aFormat,...) |
| This function outputs logs. More... | |
| void | otPlatLogv (otLogLevel aLogLevel, otLogRegion aLogRegion, const char *aFormat, va_list ap) |
| This function outputs logs. More... | |
This file includes the platform abstraction for the debug log service.