![]() |
0.01.00
|
This file includes functions for debugging. More...
Go to the source code of this file.
Classes | |
| struct | ot::Settings::NetworkInfo |
| This structure represents the device's own network information for settings storage. More... | |
| struct | ot::Settings::ParentInfo |
| This structure represents the parent information for settings storage. More... | |
| struct | ot::Settings::ChildInfo |
| This structure represents the child information for settings storage. More... | |
Enumerations | |
| enum | { ot::Settings::kKeyActiveDataset = 0x0001, ot::Settings::kKeyPendingDataset = 0x0002, ot::Settings::kKeyNetworkInfo = 0x0003, ot::Settings::kKeyParentInfo = 0x0004, ot::Settings::kKeyChildInfo = 0x0005, ot::Settings::kKeyThreadAutoStart = 0x0006 } |
| Rules for updating existing value structures. More... | |
This file includes functions for debugging.
| anonymous enum |
Rules for updating existing value structures.
| Enumerator | |
|---|---|
| kKeyActiveDataset | Active Operational Dataset. |
| kKeyPendingDataset | Pending Operational Dataset. |
| kKeyNetworkInfo | Thread network information. |
| kKeyParentInfo | Parent information. |
| kKeyChildInfo | Child information. |
| kKeyThreadAutoStart | Auto-start information. |