![]() |
0.01.00
|
This file includes definitions for ICMPv6. More...
#include "openthread-core-config.h"#include <openthread/icmp6.h>#include "common/encoding.hpp"#include "common/locator.hpp"#include "net/ip6_headers.hpp"Go to the source code of this file.
Classes | |
| class | ot::Ip6::IcmpHeader |
| class | ot::Ip6::IcmpHandler |
| This class implements ICMPv6 message handlers. More... | |
| class | ot::Ip6::Icmp |
| This class implements ICMPv6. More... | |
Namespaces | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
Variables | |
| ot::Ip6::IcmpHeader | ot::Ip6::OT_TOOL_PACKED_END |
This file includes definitions for ICMPv6.