![]() |
0.01.00
|
This file includes definitions for UDP/IPv6 sockets. More...
#include "openthread-core-config.h"#include <openthread/udp.h>#include "common/locator.hpp"#include "net/ip6_headers.hpp"Go to the source code of this file.
Classes | |
| class | ot::Ip6::UdpSocket |
| This class implements a UDP/IPv6 socket. More... | |
| class | ot::Ip6::Udp |
| This class implements core UDP message handling. More... | |
| struct | ot::Ip6::UdpHeaderPoD |
| class | ot::Ip6::UdpHeader |
| This class implements UDP header generation and parsing. More... | |
Namespaces | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
This file includes definitions for UDP/IPv6 sockets.