![]() |
0.01.00
|
This file includes definitions for IPv6 network interfaces. More...
#include "openthread-core-config.h"#include "common/locator.hpp"#include "common/message.hpp"#include "common/tasklet.hpp"#include "mac/mac_frame.hpp"#include "net/ip6_address.hpp"#include "net/socket.hpp"Go to the source code of this file.
Classes | |
| class | ot::Ip6::LinkAddress |
| This class represents an IPv6 Link Address. More... | |
| class | ot::Ip6::NetifUnicastAddress |
| This class implements an IPv6 network interface unicast address. More... | |
| class | ot::Ip6::NetifMulticastAddress |
| This class implements an IPv6 network interface multicast address. More... | |
| class | ot::Ip6::NetifCallback |
| This class implements network interface handlers. More... | |
| class | ot::Ip6::Netif |
| This class implements an IPv6 network interface. More... | |
Namespaces | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
This file includes definitions for IPv6 network interfaces.