#include "prcm.h"Macros | |
| #define | PRCM_PERIPH_INDEX(a) (((a) >> 8) & 0xf) |
| #define | PRCM_PERIPH_MASKBIT(a) (0x00000001 << ((a) & 0x1f)) |
Functions | |
| void | PRCMInfClockConfigureSet (uint32_t ui32ClkDiv, uint32_t ui32PowerMode) |
| Configure the infrastructure clock. More... | |
| uint32_t | PRCMInfClockConfigureGet (uint32_t ui32PowerMode) |
| Use this function to get the infrastructure clock configuration. More... | |
| void | PRCMAudioClockConfigSet (uint32_t ui32ClkConfig, uint32_t ui32SampleRate) |
| Configure the audio clock generation. More... | |
| void | PRCMAudioClockConfigSetOverride (uint32_t ui32ClkConfig, uint32_t ui32MstDiv, uint32_t ui32BitDiv, uint32_t ui32WordDiv) |
| Configure the audio clock generation with manual setting of clock divider. More... | |
| void | PRCMPowerDomainOn (uint32_t ui32Domains) |
| Turn power on in power domains in the MCU domain. More... | |
| void | PRCMPowerDomainOff (uint32_t ui32Domains) |
| Turn off a specific power domain. More... | |
| void | PRCMPeripheralRunEnable (uint32_t ui32Peripheral) |
| Enables a peripheral in Run mode. More... | |
| void | PRCMPeripheralRunDisable (uint32_t ui32Peripheral) |
| Disables a peripheral in Run mode. More... | |
| void | PRCMPeripheralSleepEnable (uint32_t ui32Peripheral) |
| Enables a peripheral in sleep mode. More... | |
| void | PRCMPeripheralSleepDisable (uint32_t ui32Peripheral) |
| Disables a peripheral in sleep mode. More... | |
| void | PRCMPeripheralDeepSleepEnable (uint32_t ui32Peripheral) |
| Enables a peripheral in deep-sleep mode. More... | |
| void | PRCMPeripheralDeepSleepDisable (uint32_t ui32Peripheral) |
| Disables a peripheral in deep-sleep mode. More... | |
| uint32_t | PRCMPowerDomainStatus (uint32_t ui32Domains) |
| Get the status for a specific power domain. More... | |
| void | PRCMDeepSleep (void) |
| Put the processor into deep-sleep mode. More... | |
Variables | |
| static const uint32_t | g_pui32RCGCRegs [] |
| static const uint32_t | g_pui32SCGCRegs [] |
| static const uint32_t | g_pui32DCGCRegs [] |
| #define PRCM_PERIPH_INDEX | ( | a | ) | (((a) >> 8) & 0xf) |
| #define PRCM_PERIPH_MASKBIT | ( | a | ) | (0x00000001 << ((a) & 0x1f)) |
|
static |
Referenced by PRCMPeripheralDeepSleepDisable(), and PRCMPeripheralDeepSleepEnable().
|
static |
Referenced by PRCMPeripheralRunDisable(), and PRCMPeripheralRunEnable().
|
static |
Referenced by PRCMPeripheralSleepDisable(), and PRCMPeripheralSleepEnable().