#include "cpu.h"Functions | |
| uint32_t | CPUcpsid (void) |
| Disable all external interrupts. More... | |
| uint32_t | CPUprimask (void) |
| Get the current interrupt state. More... | |
| uint32_t | CPUcpsie (void) |
| Enable all external interrupts. More... | |
| uint32_t | CPUbasepriGet (void) |
| Get the interrupt priority disable level. More... | |
| void | CPUdelay (uint32_t ui32Count) |
| Provide a small delay using a simple loop counter. More... | |