![]() |
![]() |
PWM-based buzzer interface.
============================================================================
#include "Board.h"Go to the source code of this file.
Macros | |
| #define | BUZZER_FREQ_MIN 3 |
| #define | BUZZER_FREQ_MAX 8000 |
Functions | |
| void | buzzerOpen (PIN_Handle hPinGpio) |
| bool | buzzerSetFrequency (uint16_t frequency) |
| void | buzzerClose (void) |
| #define BUZZER_FREQ_MIN 3 |
| #define BUZZER_FREQ_MAX 8000 |
| void buzzerOpen | ( | PIN_Handle | hPinGpio | ) |
| bool buzzerSetFrequency | ( | uint16_t | frequency | ) |
| void buzzerClose | ( | void | ) |