![]() |
![]() |
BLE-Stack APIs
1.00.00
|
PDMCC26XX_I2S Hardware attributes. More...
Data Fields | |
PIN_Id | ad0Pin |
uint32_t | baseAddr |
PIN_Id | bclkPin |
uint8_t | intNum |
uint8_t | intPriority |
PIN_Id | mclkPin |
PowerCC26XX_Resource | powerMngrId |
PIN_Id | wclkPin |
PDMCC26XX_I2S Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC26xxWare these definitions are found in:
A sample structure is shown below:
PIN_Id ad0Pin |
I2S AD0 pin
uint32_t baseAddr |
I2S Peripheral's base address
PIN_Id bclkPin |
I2S BCLK pin
uint8_t intNum |
I2S Peripheral's interrupt vector
uint8_t intPriority |
I2S Peripheral's interrupt priority
PIN_Id mclkPin |
I2S MCLK pin
PowerCC26XX_Resource powerMngrId |
I2S Peripheral's power manager ID
PIN_Id wclkPin |
I2S WCLK pin