![]() |
![]() |
BLE-Stack APIs
1.00.00
|
PDMCC26XX_I2S Hardware configuration. More...
Data Fields | |
uint8_t | dataDelay |
uint8_t | dualPhase:1 |
uint8_t | memLen:1 |
uint8_t | sampleEdge:1 |
uint8_t | wordLength:5 |
PDMCC26XX_I2S Hardware configuration.
These fields are used by the driver to set up the I2S module
A sample structure is shown below (single PDM microphone):
uint8_t dataDelay |
Number of BCLK perids between a WCLK edge and MSB of the first word in a phase
uint8_t dualPhase |
Selects dual- or single phase format (0: Single, 1: Dual)
uint8_t memLen |
Size of each word stored to or loaded from memory (0: 16, 1: 24)
uint8_t sampleEdge |
Sample edge. Data and Word clock is samples, and clocked out, on opposite edges of BCLK. 0: NEG (Data is sample on the negative edge and clocked out on the positive edge) 1: POS (Data is sample on the positive edge and clocked out on the negative edge)
uint8_t wordLength |
Number of bits per word (8-24). Exact for single phase, max for dual phase