#include "cpu.h"
Functions | |
uint32_t | CPUcpsid (void) |
Disable all external interrupts. More... | |
uint32_t | CPUprimask (void) |
Get the current interrupt state. More... | |
uint32_t | CPUcpsie (void) |
Enable all external interrupts. More... | |
uint32_t | CPUbasepriGet (void) |
Get the interrupt priority disable level. More... | |
void | CPUdelay (uint32_t ui32Count) |
Provide a small delay. More... | |