BLE-Stack APIs
3.00.01
|
Parameter Structure for the ATT MTU size updated Event data. More...
Data Fields | |
uint16_t | attMtuSize |
2 Byte New ATT MTU Size negotiated between GATT client and GATT server. | |
uint16_t | connHandle |
2 Byte Handle of the connection | |
Parameter Structure for the ATT MTU size updated Event data.
See SNP Event Indication for more information.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.