Macros | |
#define | RFC_RESERVED0 0x40044108 |
#define | RFC_RESERVED1 0x40044114 |
#define | RFC_RESERVED2 0x4004410C |
#define | RFC_RESERVED3 0x40044100 |
#define | CONFIG_MISC_ADC_DIVIDER 27 |
#define | CONFIG_MISC_ADC_DIVIDER_BM 0xF8000000U |
#define | _CPERAM_START 0x21000000 |
#define | _PARSER_PATCH_TAB_OFFSET 0x0350 |
#define | _PATCH_TAB_OFFSET 0x0358 |
#define | _IRQPATCH_OFFSET 0x03E8 |
#define | _PATCH_VEC_OFFSET 0x0448 |
Functions | |
uint32_t | RFCCpeIntGetAndClear (void) |
Get and clear CPE interrupt flags. More... | |
uint32_t | RFCDoorbellSendTo (uint32_t pOp) |
Send command to doorbell and wait for ack. More... | |
void | RFCSynthPowerDown () |
Turn off synth, NOTE: Radio will no longer respond to commands! More... | |
void | RFCRfTrimRead (rfc_radioOp_t *pOpSetup, rfTrim_t *pRfTrim) |
Read RF trim from flash using CM3. More... | |
void | RFCRTrim (rfc_radioOp_t *pOpSetup) |
Check Override RTrim vs FCFG RTrim. More... | |
void | RFCRfTrimSet (rfTrim_t *pRfTrim) |
Write preloaded RF trim values to CM0. More... | |
void | RFCCPEPatchReset (void) |
Reset previously patched CPE RAM to a state where it can be patched again. More... | |
void | RFCAdi3VcoLdoVoltageMode (bool bEnable) |
Function to set VCOLDO reference to voltage mode. More... | |
Variables | |
static const uint16_t | rfc_defaultIrqAddr [] |
#define _CPERAM_START 0x21000000 |
Referenced by RFCCPEPatchReset().
#define _IRQPATCH_OFFSET 0x03E8 |
Referenced by RFCCPEPatchReset().
#define _PARSER_PATCH_TAB_OFFSET 0x0350 |
Referenced by RFCCPEPatchReset().
#define _PATCH_TAB_OFFSET 0x0358 |
#define _PATCH_VEC_OFFSET 0x0448 |
#define CONFIG_MISC_ADC_DIVIDER 27 |
Referenced by RFCRfTrimRead().
#define CONFIG_MISC_ADC_DIVIDER_BM 0xF8000000U |
Referenced by RFCRfTrimRead().
#define RFC_RESERVED0 0x40044108 |
Referenced by RFCSynthPowerDown().
#define RFC_RESERVED1 0x40044114 |
Referenced by RFCSynthPowerDown().
#define RFC_RESERVED2 0x4004410C |
Referenced by RFCSynthPowerDown().
#define RFC_RESERVED3 0x40044100 |
Referenced by RFCSynthPowerDown().
|
static |
Referenced by RFCCPEPatchReset().