Data Structures | |
struct | rfc_carrierSense_s |
struct | rfc_CMD_PROP_TX_s |
Proprietary Mode Transmit Command. More... | |
struct | rfc_CMD_PROP_RX_s |
Proprietary Mode Receive Command. More... | |
struct | rfc_CMD_PROP_TX_ADV_s |
Proprietary Mode Advanced Transmit Command. More... | |
struct | rfc_CMD_PROP_RX_ADV_s |
Proprietary Mode Advanced Receive Command. More... | |
struct | rfc_CMD_PROP_CS_s |
Carrier Sense Command. More... | |
struct | rfc_CMD_PROP_RADIO_SETUP_s |
Proprietary Mode Radio Setup Command. More... | |
struct | rfc_CMD_PROP_RADIO_DIV_SETUP_s |
Define only for compatibility with CC13XX family. Command will result in error if sent. More... | |
struct | rfc_CMD_PROP_RX_SNIFF_s |
Proprietary Mode Receive Command with Sniff Mode. More... | |
struct | rfc_CMD_PROP_RX_ADV_SNIFF_s |
Proprietary Mode Advanced Receive Command with Sniff Mode. More... | |
struct | rfc_CMD_PROP_SET_LEN_s |
Set Packet Length Command. More... | |
struct | rfc_CMD_PROP_RESTART_RX_s |
Restart Packet Command. More... | |
struct | rfc_propRxOutput_s |
struct | rfc_propRxStatus_s |
Macros | |
#define | __RFC_STRUCT |
#define | CMD_PROP_TX 0x3801 |
#define | CMD_PROP_RX 0x3802 |
#define | CMD_PROP_TX_ADV 0x3803 |
#define | CMD_PROP_RX_ADV 0x3804 |
#define | CMD_PROP_CS 0x3805 |
#define | CMD_PROP_RADIO_SETUP 0x3806 |
#define | CMD_PROP_RADIO_DIV_SETUP 0x3807 |
#define | CMD_PROP_RX_SNIFF 0x3808 |
#define | CMD_PROP_RX_ADV_SNIFF 0x3809 |
#define | CMD_PROP_SET_LEN 0x3401 |
#define | CMD_PROP_RESTART_RX 0x3402 |
#define __RFC_STRUCT |