Set Transmit Power. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0010. More... | |
uint16_t | txPower |
New TX power setting Bits 0–6: IB Value to write to the PA power control field at 25 °C Bits 6–2: GC Value to write to the gain control of the 1st stage of the PA Bits 8–15: tempCoeff Temperature coefficient for IB. 0: No temperature compensation. More... | |
Set Transmit Power.
uint16_t rfc_CMD_SET_TX_POWER_s::commandNo |
The command ID number 0x0010.
uint16_t rfc_CMD_SET_TX_POWER_s::txPower |
New TX power setting Bits 0–6: IB Value to write to the PA power control field at 25 °C Bits 6–2: GC Value to write to the gain control of the 1st stage of the PA Bits 8–15: tempCoeff Temperature coefficient for IB. 0: No temperature compensation.