Macros | |
| #define | __RFC_STRUCT |
| #define | CMD_BLE_SLAVE 0x1801 |
| #define | CMD_BLE_MASTER 0x1802 |
| #define | CMD_BLE_ADV 0x1803 |
| #define | CMD_BLE_ADV_DIR 0x1804 |
| #define | CMD_BLE_ADV_NC 0x1805 |
| #define | CMD_BLE_ADV_SCAN 0x1806 |
| #define | CMD_BLE_SCANNER 0x1807 |
| #define | CMD_BLE_INITIATOR 0x1808 |
| #define | CMD_BLE_GENERIC_RX 0x1809 |
| #define | CMD_BLE_TX_TEST 0x180A |
| #define | CMD_BLE_ADV_PAYLOAD 0x1001 |
| #define | CMD_BLE5_RADIO_SETUP 0x1820 |
| #define | CMD_BLE5_SLAVE 0x1821 |
| #define | CMD_BLE5_MASTER 0x1822 |
| #define | CMD_BLE5_ADV_EXT 0x1823 |
| #define | CMD_BLE5_ADV_AUX 0x1824 |
| #define | CMD_BLE5_SCANNER 0x1827 |
| #define | CMD_BLE5_INITIATOR 0x1828 |
| #define | CMD_BLE5_GENERIC_RX 0x1829 |
| #define | CMD_BLE5_TX_TEST 0x182A |
| #define __RFC_STRUCT |